Login

Welcome at the myBuildings portal powered by ABB Ability™

Digital Services for your smarter home

Imagine the very best comfort, security, design and energy effeciency for tomorrow's smart home, today. myBuildings unleashes the full potential for your smarter home system.

Connect all your smart home devices,
make them even smarter,
and make user of additional services.

Features

Security

Third-party integration

Remote access

Smart Energy

Subscription plans

Smart Home Smart Energy
Prices and subscription functions

The ABB Smart Energy Management Solution (SEMS) comes with a BASIC and a PREMIUM subscription for different application purposes. The advantages and functions of both subscriptions are listed below, which you can use to decide which variant best suits your needs.

The Smart Energy subscriptions can only be used if the Smart EMS solution is available in your country.

BASIC

€49.99 / year

  • Prioritization of devices
  • Intelligent control of all devices
  • Visualization of production and consumption (resolution in the 10-second range)

PREMIUM

€74.99 / year

  • All features of the basic subscription
  • Energy assistant with push notifications
  • Integration of cars (SoC)
  • Energy reports

x

Self-consumption optimization (7/7)
  • Integration/optimization of any number of devices
  • Prioritization of the integrated devices can be individually adjusted
  • Control of the integrated devices in a matter of seconds for optimal self-consumption
  • Creation of manual schedules per device
  • Operating modes can be set individually for each device, e.g. device only active when solar power is available, or only used with off-peak tariff (e.g. modes for smart plugs)
  • Prediction of energy production based on machine learning (solar power forecast)
  • Optimization suggestions from the energy assistant
Car charging / e-mobility (6/7)
  • Numerous customizable charging modes for electric vehicles
  • Control of up to 10 individual charging stations from different manufacturers
  • Bidirectional charging (enables the building to be powered by the vehicle battery)
  • Support for compatible charging systems
  • Load management (blackout protection): Protection against power outages by monitoring the house connection and under-protection
  • Integration of vehicle information, including charge level and destination charge (SoC) - for up to 3 vehicles
  • Integration of vehicle information, including charge level and destination charge (SoC) - for up to 3 vehicles
Heat pumps (3/3)
  • Connection of the heat pump via Smart Grid (SG) Ready
  • Direct control of many heat pumps for optimal performance
  • Heat pump protection mechanism (limiting the number of activations per day)
Visualization and analysis (6/7)
  • Real-time display of production, consumption, grid consumption (dashboard)
  • Show whether the consumption is covered by the battery or by the grid
  • Display of numerous key figures of the integrated devices such as boiler temperature, battery charge level, device performance; This allows checking that the integrated devices are optimized as desired
  • Measured values are saved with a high resolution of 10 seconds
  • Attractive representation of the current power flow
  • Retrieval of all measured values, including in the past
  • Energy reports and tips from the energy assistant
Statistics for the entire system (2/2)
  • Preparation of the degree of self-sufficiency, self-consumption and production during a certain period of time (appendix key figures)
  • Presentation of the development of consumption and production over time (comparison view)
Statistics on the integrated devices (2/2)
  • Clear preparation of the monthly and annual consumption of the integrated devices (consumer statistics)
  • Display of the degree of self-sufficiency of the integrated devices during a selectable period of time. This helps to identify potential for solar power usage per device. (device self-sufficiency)
Network usefulness (4/4)
  • Flexible load shedding based on external signals for heating elements, charging stations, etc. (RSE – EW signals)
  • Downregulation of the inverter controlled by the electricity company via a relay
  • Fulfillment of the paragraph 14a regulation for Germany for taxable consumers
  • Control of devices according to high and low tariffs
ZEV / tenant electricity (4/4)
  • Makes the energy data available to compatible ZEV billers via API
  • Individual app view for each residential unit
  • Control the charging station for each residential unit directly in the app (enables solar charging for each residential unit)
  • Export of energy data as CSV (daily values)
Monitoring / alerting (1/2)
  • Push notifications in the event of errors from connected devices
  • Anomaly detection by the energy assistant
Interfaces (2/2)
  • API for reading and writing
  • Data export as .csv file
Updates (1/1)
  • Automatic updates with continuous development and integration of new features

BASIC

PREMIUM

BASIC

PREMIUM

Secure cloud connection
Voice control: Alexa, Google, Siri
Light: Phillips Hue, Ledvance
Sound: Sonos
Remote access
  • ABB-Welcome IP
  • KNX App-Control Server
  • ABB free@home®
  • ABB-Welcome
1x
1x

abb_ispf_portal.subscription.license-energy-basic.devices_usage.description

1x
1x

1 households* and 1 mobile apps (smartphone/tablet)

Cloud Call History & Events
Subscription
* 1 household = max. 1 Gateway per system in connection with ABB myBuildings

*A household = max. 1 Gateways per system: free@home® (System Access Point V1 or V2), ABB-Welcome (ABB-Welcome IP-Gateway or Video Indoor Station 4.3 Wifi or SmartTouch 10) or ABB-Welcome IP (ABB-Welcome IP Smart Access Point Pro + ABB-Welcome IP touch (7/10)), ABB i-bus® KNX (KNX App-Control Server + Busch-VoiceControl® KNX)

**A mobile app means an installed and connected app, not a registered device (smartphone, tablet). All apps connected to myBuildings are counted. This includes the free@home® (NEXT), the ABB-Welcome, the KNX App-Control Server and the Busch-VoiceControl® KNX apps.

Discover smarter homes

The smart KNX system

The smart KNX system

Smarter Home Story by Jessica and Thomas.

See the video
The smart ABB-Welcome System

The smart ABB-Welcome System

Smarter Home Story by Anita and Olaf

See the video
The smart ABB-free@home® System

The smart ABB-free@home® System

Smarter Home Story by Lyn and Frithjof

See the video